SMP1320 Series

Low Resistance Low Capacitance Plastic Packaged PIN Diodes


The SMP1320 series of plastic packaged, surface mountable PIN diodes is designed for use in high volume switch applications from 10 MHz to more than 10 GHz. The low current performance of these diodes (0.9 Ω maximum at 10 mA and 2 Ω typical at 1 mA) makes the SMP1320 series particularly suited to battery operated circuits.

The SMP1320 series is available in a selection of plastic packages and a variety of configurations that include an SC-70, a small footprint SC-79, and a miniature SOD-882.

SMP1320 Series includes SMP1320-075LF, SMP1320-077LF, SMP1320-011LF, SMP1320-079LF and SMP1320-040LF.

Please note: SMP1320-077LF is being discontinued and is not recommended for new designs. The suggested replacement is SMP1320-040LF.

Specifications

Min. VB IR = 10 µA (V)50
CT VR = 30 V (pF)0.3 Max.
CT VR = 5 V (pF)
CT VR = 20 V (pF)
VF IF = 10 mA (V)0.85 Typ.
RS IF = 1 mA F = 100 MHz (Ω)2 Typ.
RS IF = 10 mA F = 100 MHz (Ω)0.9 Max.
RS IF = 100 mA F = 100 MHz (Ω)
Typical Carrier Lifetime IF = 10 mA (ns)400

Features

  • Resistance: 0.75 Ω typical @ 10 mA
  • Capacitance: 0.23 pF typical @ 30 V
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020)

Product Documents